IESNA:LM-63-2002
[TEST]P944980
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-827-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3968
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
994.3 1140.7 1243.5 1227.3 1096.6 981.3 932.1 921.2 941.3 989.9
1069.1 1177.4 1312.8 1478.8 1676.3 1879.8 2067.5 2178.2 2173.3 2057.2
1741.3 1491.3 1123.3 656.2 321.4 216.6 186.3 161 133.3 121.4
99.1 85.5 68.7 33.4 19.5 6.2 0
994.3 1139.9 1236.3 1222.4 1091.1 978.7 928.8 917.5 938.3 984.8
1059.9 1167 1300.1 1464 1657 1858 2043.1 2160.2 2165.9 2062.1
1745.4 1493.9 1132.5 666.3 325.7 216 184 161.2 135.2 117.5
101.5 85.5 68.5 35.5 18.5 5.7 0
994.3 1144.4 1241 1234.5 1108.1 989.9 936 920.6 938.7 985
1061.7 1161.4 1288.8 1443.5 1627.9 1831.4 2018.2 2150.8 2195.1 2127.2
1896 1558.6 1204.9 755.7 364.7 217.6 177.8 161.4 136 117.9
101.9 86.4 72 49.4 22.2 4.5 0
994.3 1129 1229.5 1244.7 1143.6 1018.7 950.6 928.2 938.3 974.1
1034 1120.2 1230.4 1365.9 1527.6 1712 1912 2093.3 2218.9 2260.9
2184.4 1957.5 1535.8 1042.5 547.9 270.4 189.7 157.7 136 115.9
100.5 85.3 74.1 56.4 31.4 10.7 0
994.3 1118.6 1218 1253.3 1195.7 1076.5 987.5 952 954.9 983.2
1031.6 1100.5 1194.7 1315.7 1464 1633.8 1828.1 2028.5 2203.5 2319.8
2349.7 2250.9 1993.6 1549.5 955.5 470.8 243.9 174.2 141.9 115.9
95.8 81.6 68.3 51.9 29.7 8.6 0
994.3 1104.4 1196.7 1250.7 1241 1163.5 1068.5 1013.7 1003.9 1021.1
1059.7 1114.5 1189.5 1288.8 1409 1552.8 1730.5 1929.4 2148.5 2348.5
2511.6 2593.6 2528.6 2301.9 1865.2 1198.4 548.1 252.9 165.9 126.4
96.4 72.2 53.3 38.6 21.3 5.9 0
994.3 1085.7 1169 1230.4 1265.6 1261.1 1220.1 1158.1 1115.1 1103.8
1121.4 1157.3 1213.1 1285.3 1380.5 1496.6 1638.8 1815.6 2022.8 2258.7
2492.7 2703.6 2832 2851.5 2694.8 2368.2 1829.7 1118.1 477.3 192.2
114.1 76.1 48.6 29.7 14.4 3.9 0
994.3 1061.9 1130.3 1189.7 1240.4 1284.7 1315.1 1330 1324.3 1308.9
1297 1301.1 1328.2 1376.4 1445.9 1540.3 1659.7 1801.2 1957.7 2111.4
2261.3 2402.7 2548.3 2677.5 2740.1 2630.6 2303.6 1814.6 1243.7 705
295.8 114.7 63.4 39.4 20.5 5.9 0
994.3 1036.3 1082.9 1128.6 1175.4 1224 1271.8 1321.6 1365.1 1403.9
1442.5 1479 1522 1572.5 1641.6 1733.7 1846.4 1972.9 2099.9 2210.2
2295.8 2358.3 2397.9 2424.8 2439.8 2431.8 2370.9 2152.2 1697.6 1069.5
457.6 155.7 69.1 36.9 19.3 5.3 0
994.3 1009.2 1028.9 1050.3 1073.6 1101.3 1133.3 1169 1201.8 1230.6
1253.5 1273.4 1294.4 1321 1361.2 1415.8 1481 1556.1 1621.1 1669.7
1699.5 1707.7 1708.5 1701.9 1698.5 1685.1 1651.7 1493.3 1170.9 658.7
273.2 112 49.2 21.7 11.1 2.5 0
994.3 997.5 1000.2 1008.6 1016.8 1027.9 1045.5 1060.3 1074.7 1085.5
1087.6 1082.5 1073.6 1069.1 1074.3 1087.8 1110.8 1137 1161.2 1172.1
1169.6 1155.9 1141.5 1132.9 1132.5 1128.4 1100.3 992 799 487.6
241 120.4 62.6 28.1 11.3 2.5 0
994.3 983 973.1 967.4 962.3 957.5 956.7 955.5 950.6 935.4
908.1 872.4 829.3 783.8 741.3 702.4 666.3 636.7 609 578
544.2 508.5 485.1 479 477.1 462.8 426.3 365.9 296 209.4
145.2 91.9 53.3 29.7 13.9 3.7 0
994.3 958.8 926.4 899.7 869.5 835.7 794.9 746 684.1 615.2
538 455.4 381.1 320.4 277.9 253.1 242.7 240.6 240 237.5
228.7 214.4 197.5 179.7 163.7 151 140.7 126.8 109.1 91.3
73.6 57.2 42.7 29.3 17.2 3.3 0
994.3 934.8 884.7 835.5 771.7 694.8 608.8 521.2 440.4 377.4
333.9 306.9 289.6 275.5 262.4 251.5 246.6 248 251.3 251.9
244.1 230.8 213.1 193 173.3 155.7 138.5 120.6 103.6 87.4
71.4 55.8 41 27.3 14.8 3.3 0
994.3 912.8 848.8 769.6 667.7 557.9 461.9 396.5 365.3 351.4
338 320 299.7 285.5 276.1 270.2 266.3 265.8 265.8 262.2
254.8 241.4 214.8 191.2 171.9 153.6 137 122.3 108.3 97
78.8 60.5 44.7 28.3 14.2 3.7 0
994.3 899.5 816.2 706.3 576.6 461.1 398.8 383.6 380.3 367.2
348.9 333.9 318.8 306.3 296.4 289.6 283.1 278.4 271.4 251.3
216.8 201 189.9 175.8 162.1 149.7 138.7 127.4 113.2 98.7
84.7 68.7 51.9 34.7 19.5 8.2 0
994.3 890.9 790.6 655.6 513.8 419.7 396.1 401.6 395.9 379.7
364.7 347.5 331.1 318.4 308.3 300.3 293.3 278.8 240.8 214.2
202.7 192.6 183.2 175 165.9 156.5 144.8 130.7 120 107.5
92.3 77.1 59.7 43.1 50.5 43.5 0
994.3 882.3 764.7 611.5 468.7 406.8 410 414.6 403.9 389.1
372.3 351.6 334.8 322 313 307.1 293.7 249.8 221.3 208.4
195.5 184.6 176.4 170.9 164.9 159 149.7 137 121 105.2
90.7 79.8 76.9 108.7 72.6 28.9 0
994.3 872.6 743.8 580.5 445.1 407 418.9 420.3 408.4 394.3
373.3 351 333.3 320.6 313.2 307.5 270.8 232 216.6 206.4
194.9 186.1 179.7 173.7 166.4 155.9 143.6 130.1 116.3 103
93.3 110.2 135.2 95.2 54.4 23.2 0
994.3 868.9 734.4 566.6 436.3 408.6 423.6 424 411.5 396.1
372.7 349.7 330.9 318.8 313.2 298.7 254.6 227.5 217 205.5
195.9 190.6 188.1 184.4 170.1 158.8 146.3 132.3 121.6 110.4
108.9 186.1 122.7 77.3 36.1 13.7 0
994.3 863.4 740.7 570 438.2 409.8 425 424.2 412.5 397.3
374.6 351.8 333.1 320.6 315.5 299.3 254.2 227.7 218.7 205.9
196.5 192 190.8 188.3 171.3 160.2 150.4 139.3 129.4 113
110.2 193.4 121.2 79.8 35.3 13.3 0
